Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3805 750/1 WR 56C 1.938
Part #:0230-32331
Catalog #:3805 750/1 WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Series Code: | 3800 |
| Service Factor: | 1 | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 0.9 | Model Code: | 3805 |
| Ratio: | 750:1 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Output RPM: | 2.33 | Ratio Range: | 750:1 to 1000:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9,913 in/lbs |
General Specifications
| UPC: | 662798990934 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

