Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3805 1200/1 WR 56C 1.938
Part #:0230-32334
Catalog #:3805 1200/1 WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 3805 | Ratio: | 1200:1 |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Maximum Input HP: | 0.9 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 3800 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 1000:1 to 2500:1 |
| Output RPM: | 1.46 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 9,913 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990941 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

