Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3805 1000/1 WR 56C 2.000
Part #:0230-32353
Catalog #:3805 1000/1 WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 2.000 in | Model Code: | 3805 |
| Series Code: | 3800 | Frame Size: | 56C |
| Ratio: | 1000:1 | Maximum Input HP: | 0.66 |
| Product Type: | Right Angle | Ratio Range: | 1000:1 to 2500:1 |
| Output RPM: | 1.75 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7,883 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961751805 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

