Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3805 150/1 WR 143TC 1.438
Part #:0230-32384
Catalog #:3805 150/1 WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3805 | Input Diameter (in): | 0.875 in |
| Ratio: | 150:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Maximum Input HP: | 2.5 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Series Code: | 3800 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 11.7 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8,131 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798991054 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

