Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3805 1800/1 WR 143TC 1.438
Part #:0230-32396
Catalog #:3805 1800/1 WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3800 | Ratio: | 1800:1 |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Service Factor: | 1 | Model Code: | 3805 |
| Maximum Input HP: | 0.54 | Input Diameter (in): | 0.875 in |
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Output RPM: | 0.97 |
| Input Style: | C-Face Quill | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9,913 in/lbs |
General Specifications
| UPC: | 662961030146 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

