Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3805 150/1 WR 143TC 1.938
Part #:0230-32404
Catalog #:3805 150/1 WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Maximum Input HP: | 2.5 | Ratio: | 150:1 |
| Frame Size: | 140TC | Series Code: | 3800 |
| Model Code: | 3805 | Output Diameter (in): | 1.938 in |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output RPM: | 11.7 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8,131 in/lbs |
General Specifications
| UPC: | 662798991085 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

