Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3805 400/1 WR 143TC 1.938
Part #:0230-32408
Catalog #:3805 400/1 WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3805 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Type: | Right Angle | Maximum Input HP: | 1.34 |
| Frame Size: | 140TC | Series Code: | 3800 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Ratio: | 400:1 | Ratio Range: | 250:1 to 500:1 |
| Output RPM: | 4.38 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 7,883 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961698346 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

