Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 100/1 WR 56C 1.438 (SIDE MT)
Part #:0230-32543
Catalog #:3806 100/1 WR 56C 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Double-worm |
| Ratio: | 100:1 | Input Diameter (in): | 0.625 in |
| Model Code: | 3806 | Maximum Input HP: | 3.29 |
| Frame Size: | 56C | Product Line: | PowerCubeX Worm Gear Drive |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | 3800 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 7,805 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991207 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

