Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 300/1 WR 56C 1.938 (SIDE MT)
Part #:0230-32567
Catalog #:3806 300/1 WR 56C 1.938 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 1.47 | Service Factor: | 1 |
| Product Type: | Right Angle | Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Ratio: | 300:1 |
| Model Code: | 3806 | Input Diameter (in): | 0.625 in |
| Series Code: | 3800 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 5.83 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8,607 in/lbs |
General Specifications
| UPC: | 662798991245 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

