Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 750/1 WR 56C 1.938 (SIDE MT)
Part #:0230-32571
Catalog #:3806 750/1 WR 56C 1.938 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 3806 |
| Series Code: | 3800 | Maximum Input HP: | 0.9 |
| Output Diameter (in): | 1.938 in | Ratio: | 750:1 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Frame Size: | 56C | Output RPM: | 2.33 |
| Input Style: | C-Face Quill | Ratio Range: | 750:1 to 1000:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 9,913 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991252 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

