Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 400/1 WR 56C 2.000 (SIDE MT)
Part #:0230-32588
Catalog #:3806 400/1 WR 56C 2.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 1.34 | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Frame Size: | 56C | Series Code: | 3800 |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 0.625 in | Ratio: | 400:1 |
| Model Code: | 3806 | Output RPM: | 4.38 |
| Ratio Range: | 250:1 to 500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7,883 in/lbs |
General Specifications
| UPC: | 662961026248 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

