Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 300/1 WR 56C 2.188 (SIDE MT)
Part #:0230-32607
Catalog #:3806 300/1 WR 56C 2.188 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Frame Size: | 56C |
| Ratio: | 300:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | 3806 |
| Maximum Input HP: | 1.47 | Product Line: | PowerCubeX Worm Gear Drive |
| Output Diameter (in): | 2.188 in | Series Code: | 3800 |
| Gear Type: | Double-worm | Output RPM: | 5.83 |
| Input Style: | C-Face Quill | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8,607 in/lbs |
General Specifications
| UPC: | 662961034564 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

