Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 1000/1 WR 56C 2.188 (SIDE MT)
Part #:0230-32613
Catalog #:3806 1000/1 WR 56C 2.188 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.66 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Input Diameter (in): | 0.625 in |
| Ratio: | 1000:1 | Service Factor: | 1 |
| Series Code: | 3800 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Model Code: | 3806 |
| Frame Size: | 56C | Ratio Range: | 1000:1 to 2500:1 |
| Output RPM: | 1.75 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7,883 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961043726 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

