Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 400/1 WR 143TC 1.438 (SIDE MT)
Part #:0230-32628
Catalog #:3806 400/1 WR 143TC 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 400:1 | Input Diameter (in): | 0.875 in |
| Series Code: | 3800 | Service Factor: | 1 |
| Maximum Input HP: | 1.34 | Model Code: | 3806 |
| Output Diameter (in): | 1.438 in | Gear Type: | Double-worm |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 4.38 |
| Input Style: | C-Face Quill | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7,883 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961048158 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

