Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 750/1 WR 143TC 1.438 (SIDE MT)
Part #:0230-32631
Catalog #:3806 750/1 WR 143TC 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Frame Size: | 140TC |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 0.9 |
| Series Code: | 3800 | Ratio: | 750:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Model Code: | 3806 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Ratio Range: | 750:1 to 1000:1 | Output RPM: | 2.33 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 9,913 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961036094 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

