Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 200/1 WR 143TC 1.938 (SIDE MT)
Part #:0230-32645
Catalog #:3806 200/1 WR 143TC 1.938 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 1.9 | Ratio: | 200:1 |
| Series Code: | 3800 | Input Diameter (in): | 0.875 in |
| Model Code: | 3806 | Service Factor: | 1 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Quill |
| Output RPM: | 8.75 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7,883 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961692078 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

