Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 75/1 WR 143TC 2.000 (SIDE MT)
Part #:0230-32662
Catalog #:3806 75/1 WR 143TC 2.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 140TC |
| Ratio: | 75:1 | Maximum Input HP: | 3.89 |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Model Code: | 3806 | Series Code: | 3800 |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Output RPM: | 23.3 | Ratio Range: | 75:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6,828 in/lbs |
General Specifications
| UPC: | 662798991283 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

