Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 400/1 WR 143TC 2.188 (SIDE MT)
Part #:0230-32688
Catalog #:3806 400/1 WR 143TC 2.188 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 400:1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Double-worm | Service Factor: | 1 |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Maximum Input HP: | 1.34 | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 3800 | Model Code: | 3806 |
| Output Diameter (in): | 2.188 in | Output RPM: | 4.38 |
| Input Style: | C-Face Quill | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7,883 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961762382 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

