Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3806 1200/1 WR 143TC 2.188(SIDE MT)
Part #:0230-32694
Catalog #:3806 1200/1 WR 143TC 2.188(SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | Double-worm |
| Series Code: | 3800 | Product Line: | PowerCubeX Worm Gear Drive |
| Output Diameter (in): | 2.188 in | Frame Size: | 140TC |
| Model Code: | 3806 | Ratio: | 1200:1 |
| Maximum Input HP: | 0.9 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output RPM: | 1.46 |
| Input Style: | C-Face Quill | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9,913 in/lbs |
General Specifications
| UPC: | 662961001528 | Weight: | 122.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

