Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3807 75/1 WR STD FLANGE
Part #:0230-32702
Catalog #:3807 75/1 WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Double-worm |
| Output Diameter (in): | 1.625 in | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Ratio: | 75:1 |
| Service Factor: | 1 | Maximum Input HP: | 3.89 |
| Model Code: | 3807 | Series Code: | 3800 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Ratio Range: | 75:1 | Output RPM: | 23.3 |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 6,828 in/lbs |
General Specifications
| UPC: | 662961033987 | Weight: | 159.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

