Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3808 200/1 WR 143TC STD FLANGE
Part #:0230-32765
Catalog #:3808 200/1 WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Maximum Input HP: | 1.9 @ 1750 RPM |
| Output Diameter (in): | 1.625 in | Product Line: | PowerCubeX Worm Gear Drive |
| Model Code: | 3808 | Frame Size: | 140TC |
| Gear Type: | Double-worm | Service Factor: | 1.0 |
| Product Type: | Right Angle | Series Code: | 3800 |
| Ratio: | 200:1 | Output Shaft Orientation: | LR |
| Mounting Style: | SELECT | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 8.75 | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 1,600 |
| Center Distance (in): | 3.75 | Reduction: | DOUBLE |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 7883 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991337 | Weight: | 161.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

