Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4501 200/1 WR DOUBLE OUTPUT
Part #:0230-37105
Catalog #:4501 200/1 WR DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | 4501 | Ratio: | 200:1 |
| Maximum Input HP: | 3.08 | Series Code: | 4500 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Output RPM: | 8.75 | Input Style: | Shaft |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.5 |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 13,300 in/lbs |
General Specifications
| UPC: | 662798991344 | Weight: | 172.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

