Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4501 50/1 WR SINGLE OUTPUT
Part #:0230-37121
Catalog #:4501 50/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Output Diameter (in): | 1.625 in | Maximum Input HP: | 9.45 |
| Product Type: | Right Angle | Series Code: | 4500 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Model Code: | 4501 | Service Factor: | 1 |
| Output RPM: | 35 | Input Style: | Shaft |
| Ratio Range: | 50:1 | Center Distance (in): | 4.5 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 12,090 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961024862 | Weight: | 172.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

