Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4501 75/1 WR SINGLE OUTPUT
Part #:0230-37122
Catalog #:4501 75/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Model Code: | 4501 |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 4500 |
| Ratio: | 75:1 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Maximum Input HP: | 7.13 |
| Output RPM: | 23.3 | Input Style: | Shaft |
| Ratio Range: | 75:1 | Center Distance (in): | 4.5 |
| Output Torque Rating (in-lb): | 12,920 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961026491 | Weight: | 172.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

