Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4501 100/1 WR SINGLE OUTPUT
Part #:0230-37123
Catalog #:4501 100/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Series Code: | 4500 |
| Input Diameter (in): | 0.875 in | Gear Type: | Double-worm |
| Product Type: | Right Angle | Product Line: | PowerCubeX Worm Gear Drive |
| Output Diameter (in): | 1.625 in | Ratio: | 100:1 |
| Model Code: | 4501 | Maximum Input HP: | 5.58 @ 1750 RPM |
| Overhung Load: | 2,200 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Shaft | Output RPM: | 17.5 |
| Mounting Style: | SELECT | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 4.5 | Reduction: | DOUBLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 13010 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798991351 | Weight: | 172.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

