Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4502 1500/1 WR STD
Part #:0230-37155
Catalog #:4502 1500/1 WR STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 4500 |
| Gear Type: | Double-worm | Ratio: | 1500:1 |
| Maximum Input HP: | 0.8 | Input Diameter (in): | 0.875 in |
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 4502 |
| Service Factor: | 1 | Ratio Range: | 1000:1 to 2500:1 |
| Output RPM: | 1.17 | Input Style: | Shaft |
| Center Distance (in): | 4.5 | Output Torque Rating (in-lb): | 15,480 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991399 | Weight: | 177.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

