Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4503 200/1 WR STD (SIDE MT)
Part #:0230-37165
Catalog #:4503 200/1 WR STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Service Factor: | 1.0 |
| Ratio: | 200:1 | Product Type: | Right Angle |
| Model Code: | 4503 | Gear Type: | Double-worm |
| Series Code: | 4500 | Input Diameter (in): | 0.875 in |
| Maximum Input HP: | 3.08 @ 1750 RPM | Ratio Range: | 100:1 to 250:1 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | SELECT |
| Input Style: | Shaft | Output RPM: | 8.75 |
| Center Distance (in): | 4.5 | Reduction: | DOUBLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 13300 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798991405 | Weight: | 183.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

