Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 200/1 WR 56C DOUBLE OUTPUT
Part #:0230-37185
Catalog #:4504 200/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Maximum Input HP: | 3.08 |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | 4500 |
| Output Diameter (in): | 1.625 in | Frame Size: | 56C |
| Model Code: | 4504 | Input Diameter (in): | 0.625 in |
| Ratio: | 200:1 | Output RPM: | 8.75 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 13,300 in/lbs |
General Specifications
| UPC: | 662798995335 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

