Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 300/1 WR 56C DOUBLE OUTPUT
Part #:0230-37187
Catalog #:4504 300/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 56C |
| Model Code: | 4504 | Service Factor: | 1 |
| Gear Type: | Double-worm | Output Diameter (in): | 1.625 in |
| Maximum Input HP: | 2.46 | Product Type: | Right Angle |
| Series Code: | 4500 | Input Diameter (in): | 0.625 in |
| Ratio: | 300:1 | Input Style: | C-Face Quill |
| Output RPM: | 5.83 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 15,130 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961043733 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

