Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 400/1 WR 56C SINGLE OUTPUT
Part #:0230-37208
Catalog #:4504 400/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Maximum Input HP: | 1.69 |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 400:1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Model Code: | 4504 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Series Code: | 4500 |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 4.38 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 13,300 in/lbs |
General Specifications
| UPC: | 662798991450 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

