Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 2400/1 WR 56C SINGLE OUTPUT
Part #:0230-37218
Catalog #:4504 2400/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 2400:1 | Frame Size: | 56C |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Series Code: | 4500 | Product Line: | PowerCubeX Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.625 in |
| Maximum Input HP: | 0.51 | Service Factor: | 1 |
| Model Code: | 4504 | Output RPM: | 0.73 |
| Input Style: | C-Face Quill | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 13,540 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961720931 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

