Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 100/1 WR 143TC DOUBLE OUTPUT
Part #:0230-37223
Catalog #:4504 100/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4504 | Series Code: | 4500 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Frame Size: | 140TC | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Maximum Input HP: | 5.58 |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 13,010 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991542 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

