Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 400/1 WR 143TC DOUBLE OUTPUT
Part #:0230-37228
Catalog #:4504 400/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4504 | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 400:1 | Output Diameter (in): | 1.625 in |
| Gear Type: | Double-worm | Frame Size: | 140TC |
| Maximum Input HP: | 1.69 | Series Code: | 4500 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Output RPM: | 4.38 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 13,300 in/lbs |
General Specifications
| UPC: | 662798991566 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

