Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 200/1 WR 143TC SINGLE OUTPUT
Part #:0230-37245
Catalog #:4504 200/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Maximum Input HP: | 3.08 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Series Code: | 4500 | Ratio: | 200:1 |
| Gear Type: | Double-worm | Model Code: | 4504 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 8.75 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 13,300 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798991580 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

