Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 250/1 WR 143TC SINGLE OUTPUT
Part #:0230-37246
Catalog #:4504 250/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4504 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 250:1 |
| Output Diameter (in): | 1.625 in | Product Line: | PowerCubeX Worm Gear Drive |
| Frame Size: | 140TC | Gear Type: | Double-worm |
| Service Factor: | 1 | Series Code: | 4500 |
| Maximum Input HP: | 2.26 | Input Style: | C-Face Quill |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 7 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 10,320 in/lbs |
General Specifications
| UPC: | 662798991597 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

