Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 300/1 WR 143TC SINGLE OUTPUT
Part #:0230-37247
Catalog #:4504 300/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 4500 |
| Model Code: | 4504 | Maximum Input HP: | 2.46 |
| Input Diameter (in): | 0.875 in | Ratio: | 300:1 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 5.83 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 15,130 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798991603 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

