Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 600/1 WR 143TC SINGLE OUTPUT
Part #:0230-37250
Catalog #:4504 600/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 600:1 | Input Diameter (in): | 0.875 in |
| Maximum Input HP: | 1.56 | Product Line: | PowerCubeX Worm Gear Drive |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Model Code: | 4504 | Series Code: | 4500 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Ratio Range: | 500:1 to 750:1 | Output RPM: | 2.92 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 15,480 in/lbs |
General Specifications
| UPC: | 662961046383 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

