Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 1800/1 WR 143TC SINGLE OUTPUT
Part #:0230-37256
Catalog #:4504 1800/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 4500 |
| Frame Size: | 140TC | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Model Code: | 4504 |
| Input Diameter (in): | 0.875 in | Maximum Input HP: | 0.71 @ 1750 RPM |
| Output Diameter (in): | 1.625 in | Ratio: | 1800:1 |
| Service Factor: | 1 | Ratio Range: | 1000:1 to 2500:1 |
| Input Style: | C-Face Quill | Output RPM: | 0.97 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 15480 @ 0.97 RPM in/lbs |
General Specifications
| UPC: | 662798991634 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

