Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 3600/1 WR 143TC SINGLE OUTPUT
Part #:0230-37260
Catalog #:4504 3600/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.25 | Output Diameter (in): | 1.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 4504 |
| Ratio: | 3600:1 | Product Type: | Right Angle |
| Frame Size: | 140TC | Series Code: | 4500 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Gear Type: | Double-worm | Output RPM: | 0.49 |
| Ratio Range: | 2500:1 + | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 8,280 in/lbs |
General Specifications
| UPC: | 662798991641 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

