Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 75/1 WR 182TC DOUBLE OUTPUT
Part #:0230-37262
Catalog #:4504 75/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Model Code: | 4504 | Product Type: | Right Angle |
| Frame Size: | 180TC | Maximum Input HP: | 7.13 |
| Input Diameter (in): | 1.125 in | Ratio: | 75:1 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Series Code: | 4500 | Output RPM: | 23.3 |
| Ratio Range: | 75:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 12,920 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961754516 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

