Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 100/1 WR 182TC DOUBLE OUTPUT
Part #:0230-37263
Catalog #:4504 100/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Gear Type: | Double-worm |
| Product Type: | Right Angle | Model Code: | 4504 |
| Input Diameter (in): | 1.125 in | Maximum Input HP: | 5.58 @ 1750 RPM |
| Service Factor: | 1.0 | Ratio: | 100:1 |
| Series Code: | 4500 | Output Diameter (in): | 1.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Keyway: | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Mounting Style: | SELECT |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Overhung Load: | 2,200 | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 180TC |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 13010 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991658 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

