Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 200/1 WR 182TC DOUBLE OUTPUT
Part #:0230-37265
Catalog #:4504 200/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4504 | Frame Size: | 180TC |
| Gear Type: | Double-worm | Series Code: | 4500 |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 200:1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Maximum Input HP: | 3.08 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 8.75 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 13,300 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961030108 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

