Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 100/1 WR 182TC SINGLE OUTPUT
Part #:0230-37283
Catalog #:4504 100/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4504 | Service Factor: | 1.0 |
| Ratio: | 100:1 | Frame Size: | 180TC |
| Series Code: | 4500 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Output Diameter (in): | 1.625 in | Maximum Input HP: | 5.58 @ 1750 RPM |
| Input Diameter (in): | 1.125 in | Ratio Range: | 100:1 to 250:1 |
| Keyway: | 1/4 x 1/8 | Output RPM: | 17.5 |
| Mounting Style: | SELECT | Input Style: | C-Face Quill |
| Overhung Load: | 2,200 | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 180TC |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 13010 in/lbs |
General Specifications
| UPC: | 662798991672 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

