Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 150/1 WR 182TC SINGLE OUTPUT
Part #:0230-37284
Catalog #:4504 150/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 4.28 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Frame Size: | 180TC | Model Code: | 4504 |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 150:1 |
| Output Diameter (in): | 1.625 in | Gear Type: | Double-worm |
| Series Code: | 4500 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 11.7 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 14,440 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991689 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

