Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 200/1 WR 182TC SINGLE OUTPUT
Part #:0230-37285
Catalog #:4504 200/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 180TC |
| Ratio: | 200:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Gear Type: | Double-worm | Input Diameter (in): | 1.125 in |
| Model Code: | 4504 | Maximum Input HP: | 3.08 |
| Series Code: | 4500 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 8.75 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 13,300 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798991696 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

