Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4504 300/1 WR 182TC SINGLE OUTPUT
Part #:0230-37287
Catalog #:4504 300/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Maximum Input HP: | 2.46 |
| Service Factor: | 1 | Ratio: | 300:1 |
| Frame Size: | 180TC | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 4500 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Model Code: | 4504 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 250:1 to 500:1 |
| Output RPM: | 5.83 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 15,130 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991702 | Weight: | 176.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

