Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 150/1 WR 56C STD
Part #:0230-37344
Catalog #:4505 150/1 WR 56C STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 4500 | Product Type: | Right Angle |
| Model Code: | 4505 | Product Line: | PowerCubeX Worm Gear Drive |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Ratio: | 150:1 | Maximum Input HP: | 4.28 |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Output RPM: | 11.7 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 14,440 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961027214 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

