Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 500/1 WR 56C STD
Part #:0230-37349
Catalog #:4505 500/1 WR 56C STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 4500 |
| Input Diameter (in): | 0.625 in | Maximum Input HP: | 1.42 @ 1750 RPM |
| Gear Type: | Double-worm | Frame Size: | 56C |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Ratio: | 500:1 | Model Code: | 4505 |
| Mounting Style: | SELECT | Ratio Range: | 500:1 to 750:1 |
| Output RPM: | 3.5 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 13300 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991733 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

