Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 600/1 WR 56C STD
Part #:0230-37350
Catalog #:4505 600/1 WR 56C STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 4500 | Frame Size: | 56C |
| Model Code: | 4505 | Service Factor: | 1 |
| Maximum Input HP: | 1.56 | Gear Type: | Double-worm |
| Product Type: | Right Angle | Ratio: | 600:1 |
| Input Diameter (in): | 0.625 in | Product Line: | PowerCubeX Worm Gear Drive |
| Input Style: | C-Face Quill | Ratio Range: | 500:1 to 750:1 |
| Output RPM: | 2.92 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 15,480 in/lbs |
General Specifications
| UPC: | 662798991740 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

