Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 600/1 WR 143TC STD
Part #:0230-37370
Catalog #:4505 600/1 WR 143TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4505 | Ratio: | 600:1 |
| Maximum Input HP: | 1.56 | Frame Size: | 140TC |
| Product Type: | Right Angle | Series Code: | 4500 |
| Service Factor: | 1 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Input Diameter (in): | 0.875 in |
| Ratio Range: | 500:1 to 750:1 | Input Style: | C-Face Quill |
| Output RPM: | 2.92 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 15,480 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991856 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

